Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Bodybuilder Octagonal Tooling
Bodybuilder End Effector-Extrusions
B-60-1400-0 - Boom 60mm X 1400mm No Seal
B-60-1400-0 - Boom 60mm X 1400mm No Seal
Visit Product Series:
Bodybuilder End Effector-Extrusions
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
55.12
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Product Type
BodyBuilder Boom
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Extrusions
B-60-1200-0 - OCTAGONAL ALUMINUM Boom STRUCTURE
Add to quote
Explore
Extrusions
B-60-1300-0 - Boom 60mm X 1300mm No Seals
Add to quote
Explore
Extrusions
B-60-1000-0 - Boom 60mm X 1000mmNo Seal
Add to quote
Explore
Extrusions
B-60-160-0 - Boom 60mm X 160mm, No Seals
Add to quote
Explore