
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)51.18
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1500-0 - Boom 60mm X 1500mmNo Seal
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-1000-0 - Boom 60mm X 1000mmNo Seal
Extrusions
B-60-1450-0 - Boom 60mm X 1450mm
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1400-0 - Boom 60mm X 1400mmNo Seal