
Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)32.09
- Width (in)2.36 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long
Extrusions
B-60-855-0 - Boom 60mm X 855mm Long
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-915-0 - Boom 60mm X 915mm
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-885-0 - Boom 60mm x 885mm, No Seals
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-685-0 - Boom 60mm x 685mm Long
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm