
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)26.57
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-775-0 - Boom 60mm X 775mm, No Seals
Extrusions
B-60-725-0 - Boom 60mm X 725mm
Extrusions
B-60-575-0 - Boom 60mm X 575mm, No Seals