
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)22.64
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-565-0 - Boom 60mm X 565mm
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-775-0 - Boom 60mm X 775mm, No Seals
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals