
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)24.21
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-565-0 - Boom 60mm X 565mm
Extrusions
B-60-575-0 - Boom 60mm X 575mm, No Seals
Extrusions
B-60-685-0 - Boom 60mm x 685mm Long
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-445-0 - Boom 60mm X 445mm
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-655-0 - Boom 60mm x 655mm Long
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-585-0 - Boom 60mm X 585mm, No Seals
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-565-0 - Boom 60mm X 565mm