
Unit View
Dimensions / Applications
- Weight (oz)1.4
- Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
- Product ApplicationHANDLING
Technical Details
- Cup Size2.00 in
- Diameter (in)2
- Holding Capacity - Horizontal Dry (lbf)14
- Holding Capacity - Horizontal Wet (lbf)6
- Holding Capacity - Vertical Lift (lbf)20
- Durometer45 (Red)
- ShapeRound
- Supplied?No
Product Information
- BrandDESTACO
- MaterialNitrile
- Product TypeFlatfoot Cup
- Spindle Included?No
Related Products
Vacuum Cups
CPI-20FF-B-15 - CUP FF 2in. B-MT TAN
Vacuum Cups
CPI-20FF-C-45 - Cup FF 2In. C-Mt Red
Vacuum Cups
CPI-24FF-B-45 - Cup FF 2In. X 4In. B-Mt Red
Vacuum Cups
CPI-40FF-B-60 - CUP FF 4in. B-MT BLACK