Destaco Logo
Default Image

CPI-30AC-B-45 - Vacuum Cup

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)3.2
  • Chemical ResistanceOil, water, grease, hydraulic fluid, alcohol
  • Product ApplicationHANDLING

Technical Details

  • Cup Size3.00 in
  • Diameter (in)3.11
  • Holding Capacity - Horizontal Dry (lbf)12
  • Holding Capacity - Horizontal Wet (lbf)6
  • Holding Capacity - Vertical Lift (lbf)56
  • Durometer45 (Red)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialNitrile
  • Product TypeVacuum Cup
  • Spindle Included?No