
Visit Product Series:
Round Tooling-Booms TubingUnit View
Dimensions / Applications
Technical Details
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Product TypeBoom with Air Slot
- Spindle Included?No
Related Products
Booms Tubing
CPI-BT1-250-9S-87 - BoomW/AIR SLOT87in. Long
Booms Tubing
CPI-BT1-250-9S-63 - BoomW/AIR SLOT63in. Long
Booms Tubing
CPI-BT1-250-9S-73 - Boom W/AIR SLOT 73in Long
Booms Tubing
CPI-BT1-250-9S-57 - BoomW/AIR SLOT57in. Long