
Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (lb)1.16
- Product ApplicationHANDLING
Technical Details
- Bulkhead Thread1 1/2-18 Fine
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Bukhead
- Spindle Included?No
Related Products
Spring Loaded Cup Mounts
CPI-SCMB-150M - Spring Cup Mount
Spring Loaded Cup Mounts
CPI-SCMB-400E - 4.0In. Spring Cup Mount - Bulkhead
Spring Loaded Cup Mounts
CPI-SCMB-050M - 50mm Spring Cup Mount-Bulkhead
Spring Loaded Cup Mounts
CPI-SCMB-200E - 2.0In. Spring Cup Mount - Bulkhead