

Visit Product Series:
Vacuum Products-Spring Loaded Cup MountsUnit View
Dimensions / Applications
- Weight (lb)1.97
- Product ApplicationHANDLING
Technical Details
- Imperial or Metric ProductMetric
- Mount Thread3/8 G
- Supplied?No
- Tube Size40 mm
- Vacuum Port3/8 G
Product Information
- BrandDESTACO
- Product TypeSpring Cup Mount - Tube Mount (Raised)
- Spindle Included?No
Related Products
Spring Loaded Cup Mounts
CPI-SCMC-40M-050M-A - Destacker Clamp 40mm 50mm - A Style
Spring Loaded Cup Mounts
CPI-SCMC-150-200E-A - Destacker Clamp 1.50In.2In. - A Style
Spring Loaded Cup Mounts
CPI-SCMC-150-400E-A - Destacker Clamp 1.50In.4In. - A Style