Destaco Logo
Default Image

DCT-25M - Pinza Angular 180º

Visit Product Series:

Angular Grippers-DCT-CT / CT

Unit View

Dimensions / Applications

  • Length (in)4.65
  • Weight (lb)1.08
  • Product ApplicationGRIPPING
  • Protection ClassIP43

Technical Details

  • Accuracy (±in)0.003
  • Cylinder Bore (in)0.98
  • Displacement (in³)0.909
  • Grip Force (lbf)35.0
  • Maximum Finger Length (in)4.25
  • Pressure Range (psi)40-100
  • Repeatability (±in)0.002
  • Imperial or Metric ProductMetric
  • Spring AssistNo
  • Supplied?No

Product Information

  • AccessoriesKP-DCT-25-BR|SLKT-162|SLKT-162V|SDCT25-32|OISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-010|CABL-013|OHSN-017|OHSP-017|VLVF-008
  • BrandRobohand
  • Direct ConnectYes
  • Product TypeAngular Pneumatic Gripper
  • Spindle Included?No