
Visit Product Series:
Lightweight Tooling-Gripper MountsUnit View
Dimensions / Applications
- Weight (lb)0.17
Technical Details
- Apple Core Size32B
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeApple Core Gripper Mount
- Spindle Included?No
Related Products
Gripper Mounts
GT-UGA-84A3-25M-300-A - Steel Welded Gripper Mount
Gripper Mounts
GT-BGA-B112 - Gripper Mount 28.5mm Ball Paddle Style
Gripper Mounts
GT-BGA-A - Gripper Mount 32mm Ball 90 Degrees