LIGHTWEIGHT TOOLING FOR END EFFECTORS


LIGHTWEIGHT TOOLING FOR END EFFECTORS
Features
- The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
- Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
- Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
- Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling
Markets
Applications
- Stamping
- Plastic injection molding
- High temperature

Ball Extension
Ball-Extensions for Lightweight Tooling

Parallel Tube Clamps
Lightweight Parallel Clamps for Connecting Two Tubes

Lightweight Spring Cup Mount
Lightweight Spring Cup Mount

Ball Clamp
Ball-Clamps for Lightweight Tooling

Bayonets
Bayonets for Lightweight Tooling

Wrist Clamps
Aluminum, Wrist Clamps for Lightweight Tooling

Lightweight Tooling
Lightweight Tooling for End Effectors

Double Blank Detector Mounts
Double-Blank-Detector-Mounts for Lightweight Tooling

Cross Clamps
Cross-Clamps for Lightweight Tooling

World Tool Tapered Booms
Aluminum, World Tool Bayonets with Tapered Booms

Single End Extension
Lightweight, Single End Extensions with Oxide Finish

Gripper Mounts
Ball & Paddle Gripper Mounts for Sheet Metal

Port Only Adapters
Port Only Adapters for Lightweight Tooling

Crossbar Tooling
Crossbar-Tooling