Destaco Logo

LIGHTWEIGHT TOOLING FOR END EFFECTORS

STEEL, LOWER TOOLING PINS & FRAMES FOR FLOOR MOUNTED, END EFFECTOR NEST TOOLING

Lower tooling pins and frames are used to build floor mounted end effector nest tooling. Made from steel, these units are available in a range of dimensions and can fit a range of applications.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Product Type
Blue Slice Holder
Lower Nest Receiver
Lower Nest Receiver
Lower Nest Receiver
Lower Nest Receiver
Lower Tooling
Lower Tooling
Lower Tooling
Lower Tooling
Lower Tooling