Destaco Logo

LIGHTWEIGHT TOOLING FOR END EFFECTORS

DOUBLE-BLANK-DETECTOR-MOUNTS FOR LIGHTWEIGHT TOOLING

Destacker Double Blank Detector Mounts allow compliance to sensing blanks with ±15° without needing to adjust the robot, automation or tooling. Double Blank Detector Mounts are offered in two sensor thread diameters, 42mm and 54mm. A 75mm Double Blank Detector Mount can be ordered through our applications team.

Features

  • The Accelerate Collection improves productivity due to the high strength, yet very lightweight aircraft aluminum components.
  • Increased Speed: Capable of increasing productivity by 25 to 30% with lightweight components
  • Improved Ergonomics: 50% weight reduction with high strength aircraft aluminum vs. steel components resulting in higher safety ratings for workers
  • Reduced Maintenance: Decreased downtime due to less wear and tear on automation with Lightweight Tooling

Markets

Applications

Product
Short Description
Product Type
Apple Core Size
40mm Sq. Prox Mount For 42mm Dbd AssemblyProximity Switch Mount
5 inch Double Blank Detector Cup For 42mm - 60DurDouble Black Detector Cup
5 inch Double Blank Detector Cup For 54mm - 60DurDouble Black Detector Cup
Modular Dbd Bulkhead Mounting PlateMounting Plate
Double Change Unit 19mm Apple CoreDouble Blank Detector - Apple Core Mount19
Double Change Unit 20mm Apple CoreDouble Blank Detector - Apple Core Mount20
5 inch Double Blank Detector Cup For 42mm - 45DurDouble Black Detector Cup
5 inch Double Blank Detector Cup for 54mm - 45DURDouble Black Detector Cup