Destaco Logo

GT-UGA-84A2-25M-A - 84A2 Rear Gripper Mount, Steel Welded, 25mm Clamp

Unit View

Dimensions / Applications

  • Weight (lb)0.41

Technical Details

  • Supplied?No
  • Tube Size25 mm

Product Information

  • BrandDESTACO
  • Product TypeTube Gripper Mount
  • Spindle Included?No