Destaco Logo

GT-UGA-84A2-30M-400-A - 84A2 Rear Gripper Mount, Steel Welded, 30mm, 400mm Length

Unit View

Dimensions / Applications

  • Length (in)15.75
  • Weight (lb)1.28
  • Product ApplicationHANDLING

Technical Details

  • Supplied?No
  • Tube Size30 mm

Product Information

  • BrandDESTACO
  • Product TypeTube Gripper Mount
  • Spindle Included?No