
Unit View
Dimensions / Applications
- Length (in)5.31
- Weight (lb)0.1103
Technical Details
- Supplied?No
Product Information
- Accessory TypeLength Adapters
- BrandDESTACO
- Handle ColorRed
- Product TypeLength Adapter
- Spindle Included?No
Related Products
Clamp Accessories
L-217-1-02-BLK - L-217-1-02 in Black
Clamp Accessories
L-217-2-02-BLK - L-217-2-02 in Black
Clamp Accessories
L-217-1-01-BLK - L-217-1-01 in Black
Clamp Accessories
L-217-2-01-BLK - L-217-2-01 in Black