Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
LWT-40-250 - 40mm AL TUBE /3mm WALL; 250mm Long
LWT-40-250 - 40mm AL TUBE /3mm WALL; 250mm Long
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
9.84
Technical Details
Diameter (in)
1.57
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-40-500 - 40mm AL TUBE /3mm WALL; 500mm Long
Add to quote
Explore
Tubing
LWT-40-250-B - 40mm Blue Al Tube /3mm Wall;250mm Long
Add to quote
Explore
Tubing
LWT-40-225 - 40mm AL TUBE /3mm WALL; 225mm Long
Add to quote
Explore
Tubing
LWT-40-600 - 40mm AL TUBE /3mm WALL; 600mm Long
Add to quote
Explore