
Unit View
Dimensions / Applications
- Length (in)3.31
- Weight (lb)0.22
- Product ApplicationPOSITIONING
Technical Details
- Cylinder Bore (in)0.438
- Max Stroke (in)1
- Payload (lb)0.7
- Stroke (in)1
- Thrust Force (lbf)15
- Imperial or Metric ProductMetric Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 120°C (-20° to 250°F)
Product Information
- AccessoriesOHSN-006|OHSP-006|CABL-010|CABL-013|VLVF-008|PLFT-005|SLKT-090|SLKT-090V
- BrandRobohand
- Direct ConnectYes
- Product TypePrecision Mini Power Linear Slide
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2FMPS%2BFamily.tif%2Frename%2FMPS%2BFamily.png&w=3840&q=75)