
Visit Product Series:
Rotary Actuators-RRUnit View
Dimensions / Applications
- Length (in)3.37
- Weight (lb)1.44
- Clean Room100000
Technical Details
- Cylinder Bore (in)0.75
- Displacement (in³)0.69
- Max Torque End-Stroke (in-lbs)22
- Max Torque Mid-Stroke (in-lbs)22
- Maximum Torque at 100psi/7bar (in-lb)22
- Repeatability0.02
- ConfigurationFlange
- Imperial or Metric ProductMetric Version
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesCABL-010|CABL-013|VLVF-008|SLKT-173|SLKT-174V|SLKT-174V|SLKT-173V|SLKT-173V|VLVF-007|PLFT-022|PLFT-021|OISP-014|OISN-014|OSMK-024
- BrandRobohand
- Product TypeRotary Actuator
- Spindle Included?No