
Visit Product Series:
Parallel Grippers-RTHUnit View
Dimensions / Applications
- Length (in)5.630
- Weight (lb)34.6
- Width (in)8.268 in
Technical Details
- Cylinder Bore (in)6.14
- Grip Force (lbf)2496.0
- Grip Force with Spring Assist (lb)3222.0
- Maximum Finger Length (in)14.0
- Stroke (in)1.97
- Pressure Range With Springs55-100 psi
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
- Temp Range Viton-30° to 150°C (-20° to 300°F)
Product Information
- AccessoriesOISP-017|OISP-017-C|OISN-017-C|OISN-017|VLVF-005|CABL-018|CABL-014|SLKT-365|SLKT-365V|CABL-010|CABL-013|OHSN-017|OHSP-017|OHSP-011|OHSN-011|SLKT-353|SLKT-353V
- BrandRobohand
- Handle ColorRed
- Product Type3-Jaw Pneumatic Parallel Gripper
- Spindle Included?No