Destaco Logo
Default Image

VC-B30S-18F - Micro Series Round Bellows Cup Dia 30 mm, Sillicon, G1/8 Female

Visit Product Series:

Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.37

Technical Details

  • Cup Size1.18 in
  • Diameter (in)1.34
  • Holding Capacity - Vertical Lift (lbf)4.88
  • DurometerA50 (Orange)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Bellows Cup
  • Spindle Included?No