Destaco Logo
Default Image

VC-B50S-18F - Micro Series Round Bellows Cup Dia 50 mm, Sillicon, G1/8 Female

Visit Product Series:

Vacuum Products-Vacuum Cups

Unit View

Dimensions / Applications

  • Weight (oz)0.98
  • Product ApplicationHANDLING

Technical Details

  • Cup Size1.97 in
  • Diameter (in)2.08
  • Holding Capacity - Vertical Lift (lbf)14.6
  • DurometerA50 (Orange)
  • ShapeRound
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialSilicone
  • Product TypeMicro-Bellows Cup
  • Spindle Included?No