
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)4.13
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1050-0 - Boom 30mm X 1050mm
Extrusions
B-30-1055-0 - Boom, 30mm X 1055mm
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-95-0 - Boom 30mm X 95mm Long
Extrusions
B-30-65-0 - Boom 30mm X 65mm Long
Extrusions
B-30-80-0 - Boom 30mm X 80mm Long
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-1050-0 - Boom 30mm X 1050mm
Extrusions
B-30-1055-0 - Boom, 30mm X 1055mm