
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)42.32
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long
Extrusions
B-30-775-0 - Boom 30mm X 775mm Long
Extrusions
B-30-915-0 - Boom 30mm X 915mm
Extrusions
B-30-675-0 - Boom 30mm x 675mm Long