
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)46.46
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1160-0 - Boom 30mm x 1160mm Long
Extrusions
B-30-1120-0 - Boom 30mm X 1120mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long
Extrusions
B-30-1220-0 - Boom 30mm X 1220mm
Extrusions
B-30-1145-0 - Boom 30mm x 1145mm
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-1135-0 - Boom 30mm X 1135mm
Extrusions
B-30-1380-0 - Boom 30mm X 1380mm
Extrusions
B-30-940-0 - Boom
Extrusions
B-30-1075-0 - Boom, 30mm X 1075mm
Extrusions
B-30-1160-0 - Boom 30mm x 1160mm Long
Extrusions
B-30-1120-0 - Boom 30mm X 1120mm