
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)52.17
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1265-0 - Boom 30mm X 1265mm Long
Extrusions
B-30-1215-0 - Boom 30mm X 1215mm Long
Extrusions
B-30-1175-0 - Boom 30mm x 1175mm Long
Extrusions
B-30-1135-0 - Boom 30mm X 1135mm
Extrusions
B-30-1145-0 - Boom 30mm x 1145mm
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-1125-0 - Boom 30mm X 1125mm
Extrusions
B-30-735-0 - Boom, 30mm X 735mm Long
Extrusions
B-30-845-0 - Boom 30mm X 840mm
Extrusions
B-30-675-0 - Boom 30mm x 675mm Long
Extrusions
B-30-1265-0 - Boom 30mm X 1265mm Long
Extrusions
B-30-1215-0 - Boom 30mm X 1215mm Long