
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)6.89
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-125-0 - Boom 30mm X 125mm
Extrusions
B-30-250-0 - Boom 30mm x 250mm
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-145-0 - Boom 30mm X 145mm
Extrusions
B-30-275-0 - Boom 30mm X 275mm
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals