
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)8.66
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long
Extrusions
B-30-160-0 - Boom 30mm X 160mm, No Seals
Extrusions
B-30-230-0 - Boom 30mm X 230mm
Extrusions
B-30-200-0 - OCTAGANAL Boom 30mm L 200mm
Extrusions
B-30-210-0 - Boom 30mm X 210mm, No Seal
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-170-0 - Boom 30mm X 170mm
Extrusions
B-30-300-0 - EXTURSTION
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long