
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)20.47
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-510-0 - Boom 30mm x 510mm Long
Extrusions
B-30-550-0 - Boom 30mm X 550mmNo Seal
Extrusions
B-30-470-0 - Boom 30mm X 470mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long