
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)20.08
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-510-0 - Boom 60mm X 510mm, No Seals
Extrusions
B-30-520-0 - Boom 30mm X 520mm Long
Extrusions
B-45-510-0 - Boom 45mm X 510mm Long
Extrusions
B-30-470-0 - Boom 30mm X 470mm
Extrusions
B-30-515-0 - Boom 30mm x 515mm Long
Extrusions
B-30-550-0 - Boom 30mm X 550mmNo Seal
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-310-0 - Boom 30mm X 310mm
Extrusions
B-30-1055-0 - Boom, 30mm X 1055mm
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-60-510-0 - Boom 60mm X 510mm, No Seals
Extrusions
B-30-520-0 - Boom 30mm X 520mm Long