
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)20.67
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-630-0 - Boom 30mm x 630mm Long
Extrusions
B-30-530-0 - Boom 30mm X 530mm, No Seals
Extrusions
B-30-475-0 - Boom 30mm X 475mm
Extrusions
B-60-525-0 - Boom 60mm X 525mm