
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.80
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-530-0 - Boom 30mm X 530mm, No Seals
Extrusions
B-30-685-0 - Boom 30mm x 685mm Long
Extrusions
B-30-525-0 - Boom 30mm x 525mm Long
Extrusions
B-30-620-0 - Boom 30mm x 620mm Long
Extrusions
B-30-615-0 - Boom 30mm X 615mm
Extrusions
B-30-558-0 - Boom 30mm X 558mm Long
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-725-0 - Boom 30mm X 725mm
Extrusions
B-30-635-0 - Boom 30mm X 635mm
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-530-0 - Boom 30mm X 530mm, No Seals