
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)29.92
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-770-0 - Boom 30mm X 770mm, No Seals
Extrusions
B-30-680-0 - Boom 30mm X 680mm
Extrusions
B-60-760-0 - Boom 60mm X 760mm
Extrusions
B-30-670-0 - Boom 30mm X 670mm
Extrusions
B-30-660-0 - Boom 30mm X 660mm
Extrusions
B-30-690-0 - Boom 30mm x 690mm Long
Extrusions
B-30-620-0 - Boom 30mm x 620mm Long
Extrusions
B-30-430-0 - Boom 30mm x 430mm Long
Extrusions
B-30-880-0 - Boom 30mm x 880mm Long
Extrusions
B-30-770-0 - Boom 30mm X 770mm, No Seals