
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)38.98
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-920-0 - Boom 30mm X 920mm
Extrusions
B-30-940-0 - Boom
Extrusions
B-30-860-0 - Boom 30mm X 860mm
Extrusions
B-30-1030-0 - Boom 30mm x 1030mm Long
Extrusions
B-30-985-0 - Boom 30mm x 985mm Long
Extrusions
B-30-1120-0 - Boom 30mm X 1120mm
Extrusions
B-30-810-0 - Boom 30mm X 810mm, No Seals
Extrusions
B-30-1180-0 - Boom 30mm X 1180mm
Extrusions
B-30-1130-0 - Boom, 30mm x 1130mm Long
Extrusions
B-30-920-0 - Boom 30mm X 920mm
Extrusions
B-30-940-0 - Boom