
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)6.69
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-175-0 - Boom 45mm x 175mm Long
Extrusions
B-45-200-0 - Boom 45mm X 200mm Long
Extrusions
B-45-150-0 - Boom 45mm x 150mm Long
Extrusions
B-45-210-0 - Boom 45mm x 210mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-1450-0 - Boom 45mm X 1450mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-100-0 - Boom 45mm x 100mm Long
Extrusions
B-45-250-0 - OCTAGONAL Boom 45mm L 250mm
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-175-0 - Boom 45mm x 175mm Long