
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)3.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-170-0 - Boom 45mm x 170mm Long
Extrusions
B-45-1050-0 - Boom 45mm x 1050mm Long
Extrusions
B-45-160-0 - Boom 45mm x 160mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-990-0 - Boom 45mm x 990mm Long
Extrusions
B-45-300-0 - OCTAGONAL Boom 45mm L 300mm
Extrusions
B-45-200-0 - Boom 45mm X 200mm Long
Extrusions
B-45-110-0 - Boom 45mm x 110mm Long