
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)38.98
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-920-0 - Boom 45mm x 920mm Long
Extrusions
B-45-860-0 - Boom 45mm X 860mm