
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)13.58
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-490-0 - Boom 45mm x 490mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-1475-0 - Boom45mm x1475mmLong
Extrusions
B-45-1045-0 - Boom 45mm x 1045mm Long
Extrusions
B-30-345-0 - Boom 30mm X 345mm
Extrusions
B-45-975-0 - Boom 45mm x 975mm Long
Extrusions
B-45-1245-0 - Boom 45mm x 1245mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-60-345-0 - Boom 60mm X 345mm, No Seals
Extrusions
B-45-490-0 - Boom 45mm x 490mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long