
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)23.03
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-565-0 - Boom 45mm x 565mm Long
Extrusions
B-45-595-0 - Boom 45mm X 595mm Long
Extrusions
B-45-485-0 - Boom 45mm x 485mm Long
Extrusions
B-45-615-0 - Boom 45mm x 615mm Long
Extrusions
B-45-545-0 - Boom 45mm x 545mm Long
Extrusions
B-45-535-0 - Boom 45mm x 535mm Long
Extrusions
B-45-445-0 - Boom 45mm X 445mm Long
Extrusions
B-45-725-0 - Boom 45mm x 725mm Long
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-745-0 - Boom, 45mm X 745mm
Extrusions
B-45-565-0 - Boom 45mm x 565mm Long
Extrusions
B-45-595-0 - Boom 45mm X 595mm Long