
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)23.23
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-90-590-0 - Boom 90mm x 590mm Long
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long
Extrusions
B-45-810-0 - Boom, 45mm X 810mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-30-590-0 - Boom 30mm x 590mm Long
Extrusions
B-60-590-0 - Boom 60mm x 590mm Long
Extrusions
B-45-815-0 - Boom 45mm x 815mm Long
Extrusions
B-45-790-0 - Boom 45mm X 790mm Long
Extrusions
B-90-590-0 - Boom 90mm x 590mm Long
Extrusions
B-45-1090-0 - Boom 45mm X 1090mm Long