
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)23.23
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-590-0 - Boom 30mm x 590mm Long
Extrusions
B-60-1090-0 - Boom 60mm X 1090mm
Extrusions
B-90-590-0 - Boom 90mm x 590mm Long
Extrusions
B-60-810-0 - Boom 60mm X 810mm
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-940-0 - Boom 60mm X 940mm
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-570-0 - Boom 60mm X 570mm
Extrusions
B-60-440-0 - Boom 60mm X 440mmNo Seal
Extrusions
B-30-590-0 - Boom 30mm x 590mm Long
Extrusions
B-60-1090-0 - Boom 60mm X 1090mm