
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)24.80
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-530-0 - Boom 45mm X 530mm
Extrusions
B-45-525-0 - Boom 45mm X 525mm
Extrusions
B-45-595-0 - Boom 45mm X 595mm Long