
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)20.67
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-630-0 - Boom 45mm x 630mm Long
Extrusions
B-45-530-0 - Boom 45mm X 530mm
Extrusions
B-45-475-0 - Boom 45mm x 475mm Long
Extrusions
B-45-520-0 - Boom 45mm X 520mm Long
Extrusions
B-45-550-0 - Boom 45mm X 550mm Long
Extrusions
B-45-535-0 - Boom 45mm x 535mm Long
Extrusions
B-45-395-0 - Boom 45mm x 395mm Long
Extrusions
B-45-565-0 - Boom 45mm x 565mm Long
Extrusions
B-45-605-0 - Boom 45mm x 605mm Long
Extrusions
B-45-470-0 - Boom 45mm x 470mm Long
Extrusions
B-45-630-0 - Boom 45mm x 630mm Long
Extrusions
B-45-530-0 - Boom 45mm X 530mm