
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)18.70
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-460-0 - Boom 45mm x 460mm Long
Extrusions
B-45-550-0 - Boom 45mm X 550mm Long
Extrusions
B-45-325-0 - Boom 45mm X 325mm Long
Extrusions
B-45-125-0 - Boom 45mm x 125mm Long
Extrusions
B-45-650-0 - Boom 45mm x 650mm Long
Extrusions
B-45-1250-0 - Boom 45mm X 1250mm
Extrusions
B-45-425-0 - Boom 45mm x 425mm Long
Extrusions
B-45-525-0 - Boom 45mm X 525mm
Extrusions
B-45-585-0 - Boom 45mm x 585mm Long
Extrusions
B-45-430-0 - Boom 45mm x 430mm Long
Extrusions
B-45-460-0 - Boom 45mm x 460mm Long
Extrusions
B-45-550-0 - Boom 45mm X 550mm Long