
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)40.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1250-00 - Boom 60mm X 1250mm
Extrusions
B-60-1045-0 - Boom 60mm x 1045mm Long
Extrusions
B-60-865-0 - Boom 60mm X 865mmNo Seal
Extrusions
B-60-1015-0 - Boom 60mm X 1015mm
Extrusions
B-60-1035-0 - Boom 60mm X 1035mm
Extrusions
B-60-1125-0 - Boom 60mm X 1125mm Long
Extrusions
B-60-945-0 - Boom 60mm x 945mm Long
Extrusions
B-60-1120-0 - 60mm Extrusion
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-885-0 - Boom 60mm x 885mm, No Seals
Extrusions
B-60-1250-00 - Boom 60mm X 1250mm
Extrusions
B-60-1045-0 - Boom 60mm x 1045mm Long