
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)43.50
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-485-0 - Boom 60mm X 485mm, No Seals
Extrusions
B-60-445-0 - Boom 60mm X 445mm
Extrusions
B-60-905-0 - Boom 60mm X 905mm
Extrusions
B-60-1155-0 - Boom 60mm X 1155mm
Extrusions
B-60-655-0 - Boom 60mm x 655mm Long
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-755-0 - Boom 60mm X 755mm
Extrusions
B-60-855-0 - Boom 60mm X 855mm Long
Extrusions
B-60-815-0 - Boom 60mm X 815mm
Extrusions
B-60-485-0 - Boom 60mm X 485mm, No Seals