
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)54.13
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1370-0 - Boom 60mm X 1370mm
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-1305-0 - Boom60mmx1305mmLong
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-1225-0 - Boom 60mm X 1225mm
Extrusions
B-60-1135-0 - Boom, 60mm x 1140mm Long
Extrusions
B-60-1295-0 - Boom 60mm X 1295mm
Extrusions
B-60-1370-0 - Boom 60mm X 1370mm